Cool New Industrial Products selected by TraceParts

Meet the Design Assistant

SOLIDWORKS has implemented AI and machine learning-powered tools

SOLIDWORKS is committed to enhancing our design tools. The next-generation, browser-based design solutions found in SOLIDWORKS Cloud comes with the Design Assistant. Powered by artificial intelligence (AI) and machine learning, the Design Assistant learns from you and the way you work, and offers suggestions based on your own, particular workflows.

Download the EBOOK
ENem-CNP42-TA2
Smart Energy Webinar Series

Calling all superheroes of sustainability!

Avnet Abacus presents an exciting Smart Energy webinar series, covering a variety of topics and technologies that are shaping the future of eco-friendly power generation and consumption. From renewable energy sources like solar, wind, and hydro to energy-efficient components and systems, each webinar promises to provide valuable insights and practical knowledge for professionals in the field.

“Woosh” – Sign me up!
CLT32 Power Inductor Sample Kit

Suitable for frequencies up to 10MHz

Including nine varieties with inductance values ranging from 17nH to 440nH. These inductors are designed for saturation currents from 13.5A to 60A.

Discover More
„Smart“ lifting point

ACP-TURNADO: New sizes up to M100/4”

The intelligent RUD ACP-TURNADO guarantees more safety for load and crane and up to 30% more WLL compared to lifting points of comparable design and size from other suppliers. Benefit from more ergonomics and efficiency! The ACP-TURNADO is now available in sizes up to M100 / 4". Optimal for the heavy-duty sector.
3D CAD data of the ACP-TURNADO can be found on Traceparts!

Learn more
Robotic Automation Plug & Play System

System designed for machine tending

CubeBOX is a robotic automation plug & play system for machine tending which was developed by Tezmaksan R&D team. Turskish made, it has a Domestic Production certificate and a CE certificate. CubeBOX increases the production efficiency by providing key advantages in terms of time and cost. It minimizes the need of operator in machine tending and allows no interruption in production. Thanks to this device, up to 50% increase in efficiency can be achieved, especially during nights shifts.

Learn More
Robot with igus Linear Guide Taps Beer in Seconds

Festival season is in full swing. To keep the queues at the beer to reasonable lengths, One Two Beer GmbH has developed an automatic beer tap. Its core is a mobile tap head that moves to the bottom of the cup, which it fills in five seconds without foam-over – built with a lubrication-free, hygienic, durable lead screw from the igus dryspin series.

Learn More



 © copyright TraceParts S.A.S 1990-2023 - All rights reserved